??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
2-11/16 Inch
SAF Series
516
Part No.
070095
Description
P4B516-ISAF-211RE
Expansion Feature
Expansion Type
Seal Type
Contact Seal
A
3-1/2 Inch
B
12-19/32 Inch
C
3-1/2 Inch
Dmin
9-7/8 Inch
Dmax
11 Inch
E
2-1/8 Inch
Bolt Diameter
5/8 Inch
G
1-5/16 Inch
H
1 Inch
J
7-1/2 Inch
L
4-9/32 Inch
M
3-1/2 Inch
P
8-5/16 Inch
S
2-5/32 Inch
Total Expansion
15/64 Inch
Y
0.025 Inch
Z
3-15/32 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.